IEC indoor AC vacuum circuit breaker GSx

Medium Voltage single-phase circuit breaker with magnetic actuator for railway power supply.

The GSx II range is the first commercially available single-phase vacuum circuit breaker for railway power supply applications to feature a vacuum interrupter, magnetic actuator and electronic controller. This solution is robust, reliable and essentially maintenance-free.

RatingsGSH  GSR
Rated frequency (Hz)
16,7
50 (60)
Rated voltage (kV)   17,25
27,5
Rated insulation voltage (kV)        15
25
Rated current (A)
2500
2000
Rated short-circuit breaking current (kA)
40
25
Number of phases
1
1
   
   
   

Why ABB?
  • Available in single  (1x25 kV, 1x15 kV) and two-phase (2x25 kV) configurations
  • For 16.7 (25) Hz and 50 (60) Hz networks
  • Integrating configurable set of functions (under voltage release, anti-pumping, lock in open position, local/remote mode, etc.)
  • Suitable for new installations, refurbishments and upgrades

Are you looking for support or purchase information?

partner hub

ABB Connect Partner Hub

ABB Connect Partner Hub is a dynamic online community and offers multiple valuable services for our customers.

Loading documents

Related offering