ANSI outdoor current-limiting fuse CLXP

Outdoor high energy current limiting capacitor fuse

Product description

The CLXP individual capacitor fuse has a high-energy capability. It is for application in outdoor capacitor banks with many parallel capacitor units. 5.5-18.2 kV, 15-43 A.


Key
benefits

  • Ability to disconnect a failed capacitor unit from the circuit
  • Small dimensions support both application and storage
  • Reliable operation guaranteed by proven design
  • Applicable in outdoor capacitor banks with many parallel capacitor units

Key features

  • CLXP voltage ratings are from 2.5 kV to 25 kV max AC
  • Interrupting rating of 60,000 amperes asymmetrical
  • The CLXP fuse’s maximum parallel capacitor discharge energy rating is unlimited
  • Applicable to banks with 20,000 Joules of parallel energy or less, this is equivalent to 6000 KVAR
  • The CLXP fuse must be used with ejector springs
  • The CLXP cannot be used in inductively limited fault applications



Are you looking for support or purchase information?

ABB Connect Partner Hub

ABB Connect Partner Hub is a dynamic online community and offers multiple valuable services for our customers.

Learn more

Loading documents

Related offering