ANSI outdoor current-limiting fuse COL

Outdoor current limiting capacitor fuse

Product description

Fuse links type COL are outdoor current limiting capacitor fuses, they exist in voltage classes of 2.8, 5.5, 8.3, 15.5 and 23 kV, 8-80 A.


Key
benefits

  • Ability to interrupt inductively limited faults
  • Reduces fuse replacement cost to the price of a NEMA type K fuse link when low current interruption occurs
  • Significantly reduces maximum expected value of short circuit currents that increase isolation life time


Key features

  • COL fuses exist in voltage classes of 2.8 kV, 5.5 kV, 8.3 kV, 15.5 kV and 23 kV
  • Full range current limiting capacitor fuse, indicating and disconnecting
  • Outdoor use only
  • Maximum 60 Hz Inductive current Interrupting up to 90 kA RMS sym.
  • Maximum parallel capacitor discharge energy rating  up to 88 kJoule
  • The COL capacitor fuse must be used with an ejector spring



Are you looking for support or purchase information?

ABB Connect Partner Hub

ABB Connect Partner Hub is a dynamic online community and offers multiple valuable services for our customers.

Learn more

Loading documents

Related offering