Indoor current sensors KECA 80 C104; KECA 80 C165

Electronic instrument transformers (Sensors) offer the current measurements for the protection and monitoring of medium voltage power systems up to 4000 A, up to 0.72 kV.

Sensors based on alternative principles have been introduced as successors to conventional instrument transformers in order to significantly reduce size, increase safety, and to provide greater rating standardization and a wider functionality range.

The current sensor is based on the principle of Rogowski-coil. The sensor consists of an air-core winding, immune of any risk of saturation as it has no ferromagnetic core. It is linear over the whole measuring range. The output signal is a voltage, which is proportional to the derivative of the current. A digital integration of this voltage is carried out by IED and gives the measured current.

The current sensors are suitable for both measuring and protection purposes.  

Product scope
up to 0.72 kV
KECA 80 C104   1250 A, 0.5/5P400
KECA 80 C165   4000 A, 0.5/5P630

Application
Primary air insulated switchgears (AIS), UniGear ZS1 (UniGear Digital) 

Key benefits

  • Design optimized for application
  • Small dimensions, light weight
  • Fast and easy design process
  • High flexibility
  • Minimize cost during operation
  • Increase safety and reliability

Key features

  • Up to 4000 A
  • High accuracy up to 0.5
  • Delivered with secondary cable and RJ45 connector
  • High linearity
  • Large dynamic range

Are you looking for support or purchase information?

ABB Connect Partner Hub

ABB Connect Partner Hub is a dynamic online community and offers multiple valuable services for our customers.

Learn more

Loading documents

Related offering