Indoor voltage sensors KEVA B

Electronic instrument transformers (Sensors) offer the voltage measurements for the protection and monitoring of medium voltage power systems up to 24 kV.

Sensors based on alternative principles have been introduced as successors to conventional instrument transformers in order to significantly reduce size, increase safety, and to provide greater rating standardization and a wider functionality range.
 
The voltage sensor is based on a resistive divider. This sensor is non-saturable and linear over the whole measuring range. The output signal is a voltage, which is proportional to the primary voltage.

The voltage sensor KEVA B has been designed to be used as a post insulator but can be used as a stand-alone unit as well.  
 
Product scope
Two sensor designs suitable for all applications up to 24 kV
Accuracy class 0.5/3P for voltage measurement 
UL certified (KEVA 17.5 B21)
 
Application
Primary and secondary MV air insulated switchgear (AIS),
Original Equipment Manufacturer (OEM)  

Key benefits

  • Easy and fast installation
  • Small dimensions, light weight
  • Fast and easy design process
  • High flexibility
  • Minimize cost during operation
  • Increase safety and reliability

Key features

  • Up to 24 kV
  • High accuracy up to 0.5
  • Delivered with secondary cable and RJ45 connector
  • High linearity
  • Large dynamic range
  • No ferroresonance

Are you looking for support or purchase information?

ABB Connect Partner Hub

ABB Connect Partner Hub is a dynamic online community and offers multiple valuable services for our customers.

Learn more

Loading documents

Related offering