Indoor voltage transformer double pole TDC

Medium voltage Indoor voltage transformer double pole TDC are casted in epoxy resin, designed for insulation voltages up to 36 kV.

A voltage transformer which has all parts of its primary winding, including terminals, insulated from the earth at a level corresponding to its rated insulation level.
The transformers are designed and manufactured in conformity with the following standards and recommendations: IEC, VDE, ANSI, BS, GOST and CSN, others on request.

Product scope

  • TDC 4.x are designed for insulation voltages from 3.6 kV to 12 kV.
  • TDC 5.x are designed for insulation voltages from 12 kV to 17.5 kV.
  • TDC 6.x are designed for insulation voltages from 17.5 kV to 24 (25) kV.
  • TDC 7.x are designed for insulation voltages up to 36 kV.

Key benefits  

  • Suitable for applications where line voltage is needed
  • Can be mounted in any position
  • The wide range of supported standards, including IEC 61869, allows a huge number of modifications on the individual request of each customer

Key features

  • Primary voltage 3000 - 35000 V
  • For measuring and protection with up to 2 secondary windings
  • Reconnectable versions available
  • DIN dimensions available

 

Are you looking for support or purchase information?

ABB Connect Partner Hub

ABB Connect Partner Hub is a dynamic online community and offers multiple valuable services for our customers.

Learn more

Loading documents

Related offering