Motor protection and control REM620 IEC

Compact protection and control for asynchronous and synchronous motors

REM620 is a dedicated motor management relay for the protection, control, measurement and supervision of medium- and large-sized asynchronous and synchronous motors in the manufacturing and process industry.

REM620 is a member of ABB's Relion® family and part of its 620 protection and control product series.


Scope

  • Protection for larger asynchronous and synchronous motors

Key benefits

  • Extensive protection and control functionality, either with sensors or conventional instrument transformers
  • Functional scalability and extensive possibilities to easily tailor configurations to application-specific requirements
  • Withdrawable plug-in unit design for swift installation and testing
  • Large graphical display showing customizable SLDs, accessible either locally or through an easy-to-use web-browser-based HMI
  • Extensive life-cycle services

Key features

  • Extensive motor protection for medium- and large-sized asynchronous and synchronous motors requiring differential protection
  • Motor protection both during motor start-up and normal run, with protection and fault clearance in abnormal situations as well
  • Additionally extensive motor supervision capabilities via RTD and mA measurements and optionally arc protection
  • Supports native IEC 61850 Editions 1 and 2, including redundancy HSR and PRP, GOOSE messaging and IEC 61850-9-2 LE for less wiring and supervised communication
  • Supports Modbus, DNP3 and IEC 60870-5-103 communication protocols and different time synchronization methods, including high-accuracy time synchronization via IEEE 1588 V2 Precision Time Protocol

 

widgets-jump-question

Have you seen REX615, the next step for our 615 and 620 series relays?

Go to REX615

Technical documentation portal

The newest technical documentation for this product is on our technical documentation portal. On this portal, you can quickly search topics in all available technical documentation. You can also print topics of your choice to PDF format. As a registered user you will be able to bookmark and add your own comments in your own personal book. You can save the documents you need the most as collections and you can use them also in offline mode.

ABB Library

In ABB Library you can find other product related material. For now, please also use ABB Library to find technical documentation of earlier product versions.
Loading documents

Related offering

Select region / language