ABB Relion REF601


REx601 2.5

Entry-level feeder protection and control relay

ABB Relion REF601 is an entry-level feeder protection and control relay for secondary distribution. ABB Relion REF601 protection and control relay offers main protection for overhead lines and cable feeders in solidly earthed, resistance-earthed or isolated networks.  ABB Relion REF601 also offers serial communication (Modbus RTU and IEC-103) for easy connection. It is compliant with IEC/ ANSI/CN and CEI standards.

ABB’s protection relays are available for original equipment manufacturers (OEM), panel builders and Engineering, Procurement and Construction (EPCs) partners to incorporate in their own installations or for use in new, retrofit or upgrade projects. 

 

 

Basic protection

It provides an optimized composition of protection, monitoring and control functionality in one unit, including pre-configured functionality for easy and fast commissioning of medium voltage switchgear To emphasize the simplicity of relay’s usage, only application specific parameters need to be set within the relay’s intended area of application.  

 ABB Relion REF601 leverages the same configuration software as all ABB Relion protection and control products. 

REM601_margin


Product scope

Click the arrow to learn more about product scope.

 ref601a
Application 
Relion REF 601 
Feeder protection 
Current protection 
Bay control 
 
Transformer protection 
 
Line distance protection 
 
Line differential protection 
Motor protection 
 
Generator protection 
 
Busbar protection 
 
Capacitor bank protection 
Voltage protection 
 
Current protection 
 
Load-shedding 
 
Grid automation 
 
Petersen coil protection 
 
Auto-synchronization 
 
Interconnection protection 
Arc flash protection 
 

Customer benefits

Click the arrows below to learn more about customer benefits.

ABB_picto_easy_to_install

Compact Design & Installation 

  • Compact, flexible and simple to handle 
  • Press fit mounting arrangement facilitates easy and fast installation 
  • Smaller number of variants making it easy to stock

ABB_picto_machine building

Configuration & Commissioning 

  • Fast deployment with easily configurable binary inputs and outputs 
  • Preconfigured functionality facilitates easy and fast commissioning 



ABB_picto_securityProtection & Monitoring 

  • Main protection for overhead lines and cable feeders in solidly earthed, resistance-earthed or isolated networks 

training_banner

Services for ABB Relion

  • Trainings - remotely, on field or on our facility in Finland 
  • Support - by local "agency" or by our manufacture for level 3 
  • Select the right relay 
  • Technical documentation - available in 19 languages 

 


Configure your ABB relays



Learn More


Related offering


Didn't you find what you're looking for?

Select region / language