ReliaGrid™ BESS and Microgrid Control Solutions


Microgrid solutions help tackle major power disruption events due to inherent islanding of a distribution network from a mainstream grid and automatically reconnect it back once the grid is normalized. Besides, they also facilitate and sustain a coordinated integration of renewable sources of power generation with the distribution network.  

A microgrid comprises of a group of interconnected loads and distributed energy resources with clearly defined electrical boundaries. It acts as a single controllable entity with respect to the grid and can connect and disconnect from the grid to enable it to operate in both grid-connected or island modes – IEEE 2030.7

It is a localized and a miniature version of the broader power grid network that is self-sufficient and an autonomous energy system, incorporating generation (gas/steam generators, solar, wind combined heat and power), battery storage and demand within a bounded and controlled power network such as:

  • Institutional campuses like universities, governmental scientific institutes etc.
  • Green townships
  • Hospital complexes
  • Business centers
  • Industrial complexes

A microgrid can be an isolated or a non-isolated type. While an isolated microgrid is permanently in an islanded mode, the non-isolated microgrid can be operated in grid connected or islanded modes.

An isolated microgrid is deployed in areas that are remote from a wider power grid. It needs to ensure continuous and reliable energy supply, without sufficient renewable sources. The choice of power sources often boils down to large storage installations against fuel costs.

Whereas, a non-isolated microgrid can be deployed in rural, semi-urban and urban centers. The main objectives are to ensure supply using dispatchable generation, towards critical load for a pre-determined period when islanded. In this case, the main targets are towards cost optimization using a mix of local generation and energy import from the utility power grid, in compliance to the grid codes set by the DSO or DNO. Also, the key is to shift from an islanded to grid connected mode in a seamless manner, while achieving the desired control objectives.

The Microgrid control system controls the demand response through dispatchable generation and loads and ensures safe, effective, affordable and reliable power supply to consumers.


Microgrids are low or medium voltage grids without power transmission capabilities and are typically not geographically spread out.

Benefits

ABB_picto_48x48_11_energy_care_0459-Small

Energy efficiency

Optimize energy consumption levelling peaks in energy demand, while reducing total cost for energy thanks to on-site generation

Unlock new revenues streams through grid ancillary services

ABB_picto_48x48_11_power_switch_0476-Small

Power reliability

Ensure continuous power supply, leveraging on multiple distributed energy resources, like renewables, energy storage, captive generation and utility connection

ABB_picto_48x48_07_environment_care_0258-Small

Environmental sustainability

Reduce CO2 emissions, levelling energy peaks and maximizing the utilization of renewable power generation

ABB_picto_48x48_06_pc_safety_0232-Small

Network security

Segmented architectures facilitate integrated and independent operations with fail safe backup machanism, ensuring cyber-secure microgrids 

 

Let's build your solution together

ABB_picto_48x48_08_handshake_0342-Small

Your co-creation partner

Co-create, architecting and designing your microgrid and the relevant control system

ABB_picto_48x48_08_target_0380-Small

End-to-end solution

Combining digital layer with superior electrical equipment for your microgrid and supporting your business through the full lifecycle

ABB_picto_48x48_11_light_bulb_0461-Small

Future-proof portfolio

Delivering safe, smart and sustainable microgrids by integrating protection, power management control and energy optimization digital layers



Microgrid system architecture



Market segments

Grid-connected

Off-grid



Related Offering

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language