Dust ignition proof modular induction motors

Equipment protection level Db and Dc for zones 21 and 22

ABB’s modular induction motors provide high efficiency, reliability and availability in the toughest and most demanding applications.

Built on the most successful modular motor platform, they are optimized for variable speed control and undergo rigorous testing at every stage of production.

ABB's dust ignition proof motors comply with all national and international standards and requirements – including IEC, European (EN), ATEX  and NEMA.

All ABB's dust ignition proof motors are custom designed for an ideal match with each customer and application.

TYPE OF PROTECTION
D / DIP
Output power
160 to 7,700 kW
Frame size
IEC 400 to 630
Number of poles
2 to 12, higher pole numbers on request
Voltages
400 to 13,800 V
Frequency
50 Hz, 60 Hz
Protection
IP54, IP55, IP56
Cooling
IC611, IC666, IC616, IC81W, IC86W
Enclosure material
Welded steel
Motor types
AMA, AMI
Mounting type
Horizontal or vertical
Hazardous area
For zone 22
Temperature classes T1 - T4
Certificates
Acc. to ATEX directive and IEC standards
CQST (China)
GOST (Russia)
CSA (the United States, Canada)
other certificates on request

Loading documents
Select region / language