Control panels CP600-eCo

Control panels in three different screen sizes from 4.3" to 10.1" in ABB design or just black provide HMI functions typically required for basic applications. The engineering tool PB610 Panel Builder 600, part of Automation Builder, ensures easy scalability on the CP600 platform.

Designed for basic applications

  • The widescreens available in 4.3", 7" and 10.1" are suitable for many applications.
  • Protocols for ABB PLCs, machinery and motion drives for Ethernet and serial connection make these control panels first choice for ABB automation solutions.
  • OPC UA client and server functions make them well prepared for future communication solutions.
  • Engineering by means of PB610 Panel Builder 600, part of ABB’s Automation Builder, facilitates integration into automation packages and enables good scalability on the CP600 platform for different applications.

Slim industrial design


The slim plastic enclosure in attractive industrial design with a mounting depth of 29 mm enables installation even in narrow spaces. All connectors are located on one side. Landscape and portrait mounting options provide installation flexibility and various HMI presentations. These devices are available either in ABB design or in black.

State-of-the-art connectivity

  • Ethernet interface 10/100 Mbit for easy connectivity to ABB automation components.
  • Flexible serial connectivity to automation components without Ethernet interface.
  • USB host for flexible data storage and easy updating.

Are you looking for support or purchase information?

Made for cost-efficient automation solutions

  • ABB drivers for effortless integration into e.g. ABB AC500 PLC platform, ABB drives and ABB motion controllers.
  • Drivers for integration into various third party automation systems.
  • Up to four physical protocols in parallel.
  • Several options for remote access via HTML5 pages, HMI client, VNC, plus FTP, SNTP, RSS.
  • Data transfer function to switch between protocols and interfaces such as a gateway. 

CP610 as web panel

CP610 provides a browser, which facilitates its use as web panel e.g. for AC500 V3 web visualization even in parallel to PB610 graphical user interface applications.

Loading documents
Select region / language