Control panels CP600-Pro

CP600-Pro is a high-class HMI range for challenging applications and fully compatible with ABB’s CP600 platform of control panels. It provides an impressive set of distinctive features. The CP600-Pro range opens up new opportunities to machine builders and system integrators wishing to give their customers a choice between product variants with different features and pricing.


State-of-the-art industrial design

The robust aluminum enclosure with real glass screen makes the CP600-Pro range best choice for industrial applications. Pure black front design lets the CP600-Pro fit optimally into a wide range of customers' different machine and application designs. Standard landscape installation as well as portrait mounting support the flexibility of CP600-Pro for various demands. The extended operation temperature range of -20…+60 °C makes this control panels range suitable for challenging applications.

Brilliant multi-touch displays from 5” to 21.5”

CP600-Pro provides five different screen sizes: 5”, 7”, 10.1”, 15.6” and 21.5”. The panels provide high resolutions from 800 x 480 to 1920 x 1080 pixels. Multi-touch screens with support of e.g. swiping, zooming and two-finger operation simplify a secure and reliable handling of machines and applications.

High-performance flexible connectivity

  • 1 ETH 10/100/1000 Mbit (beside CP6605)
  • 2 ETH 10/100 Mbit
  • 3 ETH networks with different physical layers, PHY (CP6605: 2)
  • OPC UA server and client
  • 1 serial interface SW configurable for easy connectivity without Ethernet

Made for versatile challenging automation solutions 

  • Screen sizes: 5“ (CP6605), 7“ (CP6607), 10.1“ (CP6610), 15.6“ (CP6615), 21.5“ (CP6621).
  • Design tool for user interface: PB610 Panel Builder 600.
  • Scalable vector graphics SVG, free graphic widgets in a large gallery.
  • ABB drivers for effortless integration into e.g. ABB AC500 PLC platform, ABB Drives and ABB Motion controllers.
  • Drivers for integration into various third party automation systems.
  • OPC UA client and server supported.
  • Up to four physical protocols in parallel.
  • Several options for remote access, plus FTP, SNTP, RSS.
  • Data transfer function to switch between protocols and interfaces such as a gateway.
  • Configurable as web panel for visualization of AC500 web server (V3).

CP600-Pro as web panels

CP600-Pro control panels provide a browser, which facilitates their use as web panels e.g. for AC500 V3 web visualization even in parallel to PB610 graphical user interface applications.

Are you looking for support or purchase information?

Loading documents