The CP400 series comprises control panels from 3.5” to 10.4”. Some of the devices are in limited phase of life cycle. Please check the respective life cycle documents below “Product update” for further information.
Quick and easy project creation and management
- Quick view and easy management of project components by using the screen manager (detailed list or screen miniatures).
- Simple creation, modification, sorting and identification of project data via the cross-references function.
Easy testing and use
- Testing of projects, screens and alarms as well as communication and controller functions via on- and offline simulation.
- Easy language change by using the multi-language support function.
Secured data and operations
- Protection of files and machine configurations by using global and object-specific passwords (9 protection levels) to prevent downloading of the application.