DigiVis 500 is the supervision software suitable for ABB's AC500 PLC series. These products are in
obsolete state. Please check the respective life-cycle documents under “product update” for further information.
A long list of licenses enables the user´s PC platform for a tailor-made usage of DigiVis 500.
- If Graphics Builder will be used on the PC platform, it shall be licensed first.
- Other licenses can be added later. Operations licenses can be expanded depending on the number of OPC signals.
- Additional functions can be added as well. They can be used with an existing operations license only.