These products are in
obsolete state. Please check the respective life-cycle documents for further information.
Wireless sensor/actuator interfaces are the field devices with integrated wireless. They connect signals from the field to the WDIO wireless I/O modules (base stations).
- WIOP devices are available with M12 or M8 sockets and have 24V power supply.
- The WSIX (single sensor) and the WSP (up to 8 sensors) have the wireless power supply option, which needs the wireless primary power supply WPU and the wireless primary loop cable WPC to emit the weak magnetic field used for wireless power supply.