PVI-3.0, PVI-3.6, PVI-4.2-OUTD-W

The PVI-3.0/3.6/4.2-TL-W dual stage transformerless wind inverter offers a unique combination of high efficiency, installer-friendly design and very wide input voltage range ensuring high energy harvesting.

The high speed and precise power curve tracking algorithm allows to best match the power curve of each turbine.

Efficiency of up to 96.8%

The PVI-3.0/3.6/4.2-TL-W features an efficiency up to 96.8 percent thanks to transformerless technology.It has power curve customization with high granularity, up to 16-point, for high production yield. It is a sealed unit to withstand harsh environmental conditions.

The PVI-3.0/3.6/4.2-TL-W is compatible with the 7200-WIND-INTERFACE and the 15/25kW-WIND-INTERFACE.

Highlights

  • Single-phase output
  • Power curve customization
  • Wide input voltage range
  • Transformerless technology
  • Field-selectable grid standard settings
  • Flexible data monitoring options to view inverter performance

Are you looking for support or purchase information?

Compatible generator interfaces

Loading documents
Select region / language