Commissioning and maintenance of the SYNCHROTACT® 5 relays with SynView

SynView is used for simple and quick commissioning, as well as for maintenance of the SYNCHROTACT 5 relays.



It runs under Microsoft Windows NT, 95, 98, 2000 or XP and it is possible to choose English, French or German languages within the software.

SynView software has the following main functions:

  • Setting of parameters
    Very simple and user-friendly parameter setting display
  • Display of actual values
    Synchroscope, voltage and frequency display
  • Transient recorder function
    Transient recorder data are displayed - a separate recorder during commissioning is not necessary
  • Event and error logging
    Events and errors in clear text with time stamp for the last 256 events

¿Necesita más información?

Related links

Loading documents