Commissioning and maintenance of the SYNCHROTACT® 6 relays with SynView

SynView 6 is a tool for simple and fast commissioning of SYNCHROTACT 6 devices. The PC software runs under MS® Windows™ 7 and 10 in the standard languages German and English.

Top functions

  • Setting of parameters
    Very simple and user-friendly parameter setting display
  • Display of actual values
    Synchroscope, voltage and frequency display
  • Transient recorder function
    Transient recorder data are displayed - a separate recorder during commissioning is not necessary
  • Event and error logging
    Events and errors in clear text with time stamp for the last 256 events

Do you need technical support or want product-specific information?

Do you have questions on a product/service or need general info?

Submit a general enquiry to the excitation and synchronization team

Contact us

Technical support and emergency numbers

Contact numbers and addresses for your technical support needs

Technical support numbers

Are you already an ABB customer?

Log in to MyABB, add the MyExcitation widget and enjoy dedicated information, support, and product updates

Log in or register
  • Contact us

    Submit your inquiry and we will contact you

    Contact us