Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Sample Gas Cooler
SCC-C

The SCC-C compressor type gas cooler is used to lower the dew point of humid sample gas to avoid condensation in the analyzers. An extremely stable and low gas dew point avoids water vapor cross-sensitivity and volumetric errors.

Overview
Data
Download
Service

Overview

Integrated Sample Gas Cooler
Compressor sample gas cooler
  • Constant outlet dew point
  • 1 or 2 gas paths
  • Heat exchanger made from glass, PVDF or stainless steel, exchangeable without tools
  • Corrosion-resistant gas lines
  • High pressure design up to 1 MPa (10 bar)
  • Temperature controller
  • Suitable for ambient temperatures up to 50 °C
  • Compact surface-mounting housing (width 1/2 19 inches, 6 height units)
  • System solutions in connection with the SCC-F sample gas feed unit

Data

General specifications:

  • Compact surface mounting case with dimensions (WXHXD) 1/2 19", 6 HU (266 mm), 302 mm
  • Mounting brackets for 19" plug-in units or wall mounting
  • Sample gas throughput 2 x 125 l/h or 1 x 250 l/h
  • Dew point constancy +/- 0.3 °C with changing ambient temperature or flow change by 10 l/h
  • 1 or 2 gas paths, with or without condensate pump
  • Corrosion-proof, hence suitable for all chemical applications
    For details see data sheet

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
Location
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
Location
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
Location