UviTec Pump Clean System

For open channel or non pressurized applications where solids are low, the UviTec Pump clean system is the ideal choice. The system combines both a sample pumping component and a chemical cleaning component in one. The cleaning frequency is programmable, allowing cleaning cycles to be configured for site specific needs. The automatic cleaning cycles save time and lower maintenance while improving overall operation and accuracy of the instrument.

 

Features & Benefits

  • Vertical lift up to 8ft and pumping distance up to 25ft
  • Automatic preprogrammed cleaning cycles
  • Limits flow cell fouling and enhances performance
  • Saves time and lowers maintenance
  • 1 L cleaning fluid container
  • 2-year limited warranty

UviTec Pump Clean System

Are you looking for support or purchase information?

Overview
Downloads
Service

Overview

General Specifications:

Characteristics Technical data
Cleaning Frequency User configurable
Cleaning Capacity 1L storage container, cleaning fluid recapture feature reduces fluid replenishment frequency
Max Head Height 8 Feet
Max Horizontal Distance 25 Feet
Alarms Leak, Cleaning Fluid Low, Cleaning Fluid Empty
Electrical/ Communication From controller/ analyzer
Dimensions 12.0”H x 14.75”W x 7.5”D (Pump Clean I) or 13.75”H x 16.75”W x 7.5”D (Pump Clean II)
Enclosure NEMA 4, wall mountable
Fluid Connections 1/4" tube push-in fittings
Storage Temp. -20 to 60°C (-4 to 140°F)
Operating Temp. 0 to 45°C (32 to 113°F)
Weight 10 lbs.
Warranty 2-year limited warranty

Downloads

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:
Select region / language