ChloroStar™ Digital Chlorine Sensor

ABB’s ChloroStar™ digital chlorine sensor (ACL420) is designed to make it easy to measure free and total chlorine levels in your plant.

Focus on ease of use, operation, accuracy and reliability is a priority so users can install, operate, maintain, and control chlorine levels more easily than ever before. With features like EZLink™ technology, self-cleaning sensors, modular installation, and wireless access via a mobile device, the ChloroStar™ digital chlorine sensor opens up a new world of chlorine analysis.

How is it used?

This smart digital sensor is designed for use with our modular flow-cell allowing a number of sensors to be connected in series for a true plug and play measurement solution.

 

Where can it be used?

The membrane covered design makes it ideal for measuring either free or total chlorine without the need for any additional sample buffering - even in applications where the pH may fluctuate! Its ability to cope with minimal sample flow makes it ideal for applications such as drinking water.

 

What makes this a "Star" product?

Outstanding measurement stability – simplified! This smart sensor is so easy to use thanks to ABB’s EZLink™ technology and when combined with the Steady-flow module provides stable measurement independent of variations in sample flow even down to 1 l/hr!

 

Key specifications at a glance

  • Measurement: Free chlorine, total chlorine
  • Measurement range: 0 to 20 mg/l (ppm)
  • Sample pH: (4 to 11)
  • Sample flow rate: >1 l/hr*
  • Approvals: CE, ATEX/IECEx
 

Accessories and related products

EZTest 100 Chlorine

On-site chlorine measurement verification is simple with the EZ Test 100. The one-time zero function keeps the calibration factors without having to adjust for each measurement.

Discover more

Loading documents
Placeholder 1
Placeholder 2
Placeholder 3
Select region / language