Low-level dissolved oxygen monitoring for ultra pure water applications where measurements are required down to the 4ppb to 25ppm level.
If you need to measure below 1ppb, please click here to visit our AeroStar™ Ultra Trace (ADS565) page.
Extremely stable and accurate, maintains calibration and operates without drift
Designed for where downtime is costly, with robust construction and tough electronics
70% less maintenance required compared to electrochemical sensors
ABB’s EZLink™ technology enables users to just connect and measure
Full technical specifications for the ADS560 sensor that measures low-level dissolved oxygen in ultra pure water down to 4ppb
Quick review of the AeroStar™ Ultra sensors that deliver fast, stable, accurate, low-level optical dissolved oxygen measurements
Overview of the AeroStar™ low-level optical measurement technology for ultra pure water applications
Multi-channel transmitter enables up to 4 sensors to be supported
Version of AeroStar™ Ultra sensor required to measure down to 0.8ppb
Makes integration of the AeroStar™ Ultra sensors easy with included mounting kit
Useful for validating and calibrating sensors quickly and easily, features two inlets
Ensure optimal performance and reliable connectivity, extensions available
The long-lasting sensor cap (up to 2 years) significantly reduces calibration frequency
Submit your inquiry and we will contact you
Quickly find an ABB channel partner