UviTec Nitrate Sensor

Nitrate Sensor

The UviTec Nitrate bypass sensor provides real-time measurement of nitrate (NO3) in water or wastewater. UviTec Nitrate sensors utilize UV-VIS light for measurement. Designed to meet the needs of many monitoring applications, it offers multiple flow cell designs and sensor path length selections for the desired measurement range.

Liquid AI® Compatible

Our Liquid Ai® data services complement our real-time water quality monitoring systems. Our Remote Monitoring platform is a powerful data management and visualization tool that enables access to data anywhere, anytime.


Features & Benefits

  • Accurate and reliable nitrate (NO3) monitoring
  • Optical measurement method (reagent free)
  • Wastewater to high purity measurement ranges
  • Bypass style sensor with multiple flow cell selections to meet application demands
  • Operator friendly, low maintenance design
  • Easy to install and operate
  • Liquid Ai® compatible for optional Remote Monitoring service

Nitrate big box

Are you looking for support or purchase information?

Overview
Downloads
Service

Overview

General Specifications:

Characteristics Technical data
Path Lengths 0.5, 1, 2, 4, 10 mm (1000 series)
1, 2, 4, 8 mm (2000 series)
25, 50, 150 mm (4000 series)
Parameters Nitrate (NO3, NO3-N)
Range Depends on model selected. Refer to range chart
Units mg/L, ppm
Sampling Time 1 minute
Calibration Factory calibrated. Field adjustment of calibration is possible.
Cleaning In-situ chemical cleaning makes cleaning quick and easy. Automatic chemical cleaning is optional
Self-Diagnostics Detection and diagnosis of internal system fault
Alarms Dry contact terminals allow for operator configurable alarms for:
high and low set points, low lamp output, leak detected, system fault, etc.
Humidity Control Humidity sensor with large plug-in regenerating desiccant system
Wavelengths Configurable up to 40 wavelength between 200-750 nm
Light Source Xenon Flash Lamp
Lamp Life 2-5 years
Flow Rate 500 - 1000 mL/min (1000 series)
300 - 1000 mL/min (2000 and 4000 series)
Pressure Rating 85 PSI maximum (1000 series)
20 PSI maximum (2000 and 4000 series)
Fluid Connections 3/8" OD tube push-in fittings (1000 series)
1/4" OD tube push-in fittings (2000 and 4000 series)
Wetted Materials Kynar, FEP, Quartz, SS316L, Viton (1000 series)
Kynar, Polyethylene, Quartz, SS 316L, Viton (2000 and 4000 series)
Electrical/Comm. From controller
Ambient Temp. 0 to 45°C (32 to 113°F)
Water Temp. 0 to 35°C (32 to 95°F) at 21°C (69.8°F) Ambient temperature
Enclosure NEMA 4, wall mountable
Weight 44 lb
Dimensions 19.0”H x 20.5”W x 9.0”D
Warranty 2-year limited warranty (Extended care packages available)
Sensor Upgrades Cooling Upgrade I, Cooling Upgrade II


* Technical Specifications are subject to change without notice.

* Water temperature range based on material compatibility only. Contact Real Tech to verify application.

Downloads

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:
Select region / language