UviTec Nitrite Analyzer

UviTec's Nitrite analyzer provides rapid real-time measurement of nitrite (NO2) in water. The Nitrite analyzer utilizes light at various wavelengths for measurement. Continuous nitrite monitoring can bring significant value to many applications especially for boilers, chillers and aquaculture.

 

Features & Benefits

  • Affordable real-time nitrite (NO2) monitoring
  • Multiple wavelength analyzer with LED technology
  • Operator friendly, low maintenance design
  • Built-in controller
  • Quick and simple optical measurements
  • Reagent free operation

UviTec analyzer 400x 200

Are you looking for support or purchase information?

Overview
Downloads
Service

Overview

General Specifications:

Characteristics Technical data
Path Lengths 2, 4, 8 mm (2000 series)
25, 50, 100, 150 mm (4000 series)
Parameters Nitrite (NO2)
Range Depends on model selected. Refer to range chart
Accuracy ± 1% FS
Units mg/L, ppm
Sampling Time 30 seconds
Calibration Factory calibrated. Can be field adjusted if needed.
Cleaning In-situ cleaning makes cleaning quick and easy. Automatic chemical cleaning is optional.
Self-Diagnostic Detection and diagnosis of internal system fault
Operator Interface Five push buttons to control a comprehensive hierarchical menu system
Display 4 line x 20 character backlit LCD with LED alarm indicator
Alarms Dry contact terminals allow for operator configurable alarms for:
high and low set points, low lamp output, leak detected, system fault, etc.
Humidity Control Humidity sensor with large regeneratable desiccant system
Outputs Self-powered 4-20mA, RS232 serial for PC
Wavelengths UV and visible light wavelengths
Light Source LED
Flow Rate 300 - 1000 mL/min
Pressure Rating 20 PSI maximum
Fluid Connections 1/4" OD tube push-in fittings
Wetted Materials Kynar, Polyethylene, Quartz, SS 316L, Viton
Electrical 24VDC 40W power adapter (accepts 90-250VAC 50/60Hz)
Ambient Temp. 0 to 45°C (32 to 113°F)
Water Temp. 0 to 90°C (32 to 194°F) at 21°C (69.8°F) Ambient temperature
Storage Temp -20 to 60°C (-4 to 140°F)
Enclosure NEMA 4X, wall mountable
Weight 22 lb (2000 series)
24 lb (4000 series)
Dimensions 17”H x 14.25”W x 7.5”D (2000 series)
17.75”H x 15.5”W x 6.75”D (4000 series)
Warranty 2-year limited warranty (Extended care packages available)
Analyzer Upgrades Cell Modem, Dual Transmitter


* Technical Specifications are subject to change without notice.

* Water temperature range based on material compatibility only. Contact ABB to verify application.


Downloads

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:
  • Contact us

    Submit your inquiry and we will contact you

    Contact us