UviTec Controller

The plug and play UviTec Controller provides a simplified version of the UviTec Controller Pro. Featuring a character LCD display, hierarchical menu system and correlation software. A single sensor or multiple sensors and peripheral accessory devices can easily be controlled and configured from one location. Modbus (RS485) and 4-20mA output standard. 4-20 mA input, Dry contacts, WIFI module, Modbus TCP, and cellular modem optional.

 

Features & Benefits

  • Simple to operate and control
  • 4 line x 20 character backlit LCD
  • Comprehensive hierarchical menu system
  • Multiple sensor and accessories integration
  • Modbus (RS485) and 4-20mA output standard
  • Optional WiFi, additional 4-20 mA, modbus TCP, cell modem
ControllerLite lr

Are you looking for support or purchase information?

Overview
Downloads
Service

Overview

General Specifications:

Characteristics Technical data
Model # S-169000
Compatibility All UviTec sensors, except Spectrum series sensors , and
UviTec accessories except for UviTec Pump Clean Pro.
Display 4 line x 20 character backlit LCD with LED indicator
Operator Interface Five push buttons to control a comprehensive hierarchical menu system
Inputs Proprietary inputs for Real Tech sensors and accessories, and dry contact inputs standard.
Alarms Display of sensor specific alarms
Communication Modbus (RS485), one 4-20mA output as well as four digital inputs and four digital outputs
(user configurable to dry contact or powered) are standard, digital I/O expansions, Modbus TCP,
and cell modem optional.
Data Logging Onboard. 6 month nominal (configuration dependent). Optional remote data logging. Export data via USB
Electrical 24VDC 13.4A power adapter (accepts 90-250VAC 50/60Hz)
Enclosure NEMA 4, wall mountable
Dimensions 10.25”H x 10.25”W x 5.5”D
Operating Temp 0 to 45°C (32 to 113°F)
Storage Temp -20 to 60°C (-4 to 140°F)
Weight 8 lb
Warranty 2-year limited warranty

Downloads

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:
Select region / language