UviTec TOC/DOC Field Meter

The portable TOC/DOC Field Meter from UviTec provides simple and affordable testing of organic matter in water or wastewater output as total organic carbon (TOC) or dissolved organic carbon (DOC). Operation is straight forward with accurate and repeatable results obtained in seconds. An optional Battery Pack allows for sampling anywhere, anytime giving the user true portability. 

Features & Benefits

  • Simple and affordable TOC/DOC testing
  • Easy to use with fast 90 second warm up time
  • Accurate and precise results within seconds
  • Patented technology provides superior measurement performance
  • No zeroing to DI water before each test
  • Long lasting UV and visible LEDs
  • Rugged for field testing with optional Battery Pack
  • No reagents required

BOD COD 400x200

widgets-jump-question

Overview
Models & range
Accessories
Downloads
Service

Overview

General Specifications:

Characteristics Technical data
 Path Length Options  2 mm, 10 mm
 Parameters TOC, DOC
 Units  mg/L
 Calibration  Calibration memory prevents the need to re-zero to DI water
 Self-Diagnostic  Notification of system failure
 Display  4 line x 20 character backlit LCD
 Wavelengths  Multiple wavelengths
 Light Source  UV LED
 Dimensions  8.7"L x 7.5"W x 3.9"H
 Enclosure  Rugged, compact, watertight, and dustproof
 Electrical  12VDC 1A wall adapter (accepts 90-250VAC 50/60Hz), 12VDC car adapter
 Storage Temp  -20 to 60°C (-4 to 140°F)
 Operating Temp  0 to 45°C (32 to 113°F)
 Weight  4 lbs
 Technology  Split-Sense
 Warranty  2-year limited warranty

* Technical Specifications are subject to change without notice.
* Results can not be used for compliance, only as an indicator value of organic loading for process control support.
* Liquid Ai® Data Management Software is required for data and sample management, and to build site-specific calibration models to improve accuracy and reliability at any given monitoring location..

Models & range

OP series models include TOC/DOC meter, sampling cuvette, wall adapter, car adapter and USB connection cable.

Measurement ranges are estimations based on previous field data, and may vary based on plant specific details. Full measurement range may be greater than the ranges stated in the table below, although accuracy may be significantly reduced outside these stated ranges.

Measurement ranges can be extended by sample dilution. Please contact ABB for your application specific demands.
 

Municipal

MODEL# PATH LENGTH ABS (1/cm)
PRICE
OP100-M 2 mm 0 - 875 Request a Quote
OP200-M 10 mm 0 - 175 Request a Quote

Dairy

MODEL# PATH LENGTH TOC/DOC (mg/L) PRICE
OP100-D 2 mm 0 - 3125 Request a Quote
OP200-D 10 mm 0 - 625 Request a Quote

Brewery

MODEL# PATH LENGTH TOC/DOC (mg/L) PRICE
OP100-B 2 mm 0 - 3000 Request a Quote
OP200-B 10 mm 0 - 600 Request a Quote

Pulp & paper

MODEL# PATH LENGTH TOC/DOC (mg/L) PRICE
OP100-PP 2 mm 0 - 250 Request a Quote
OP200-PP 10 mm 0 - 50 Request a Quote

Food & beverage*

MODEL# PATH LENGTH TOC/DOC (mg/L) PRICE
OP100-FB 2 mm 0 - 3000 Request a Quote
OP200-FB 10 mm 0 - 600 Request a Quote


* Food & Beverage meter requires use with Liquid Ai Data Management PC Software to build site-specific calibrations for each desired monitoring location due to the wide variation of products and compounds within the wastewater.
** Stated ranges are approximate, dependent on site and application – contact ABB to confirm model selection

Accessories

Accessories

PRODUCT# NAME DESCRIPTION
UVT-068010 Battery Pack Battery pack upgrade for meters.
Factory installed, upgrade includes battery charger.
UVT-095020 Cuvette - 2 mm 2 mm path length quartz cuvette
UVT-045010 Cuvette - 10 mm 10 mm path length quartz cuvette


Software

PRODUCT # NAME DESCRIPTION
LAI-214001 Liquid Ai®Data Management PC Software - Annual 12 month software subscription
LAI-214002 Liquid Ai®Data Management PC Software - Monthly 1 month software subscription

Downloads

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language