UviTec Spectrum Probe

The robust submersible UviTec Spectrum probe provides affordable real-time measurement of organic matter, nitrite, nitrate  and other compounds in water or wastewater. The probe’s rugged body is built to withstand harsh environments, with titanium or stainless steel options. Designed to meet the needs of many monitoring applications, it offers multiple path length selections for the desired measurement range.

Features & Benefits

  • Reliable real-time water quality information
  • Patent pending multiple wavelength UV-VIS probe (200-400 nm plus 860 nm)
  • Operator friendly, low maintenance design
  • Simple optical measurements, no reagents
  • Multiple parameter configuration available
  • Parameters include: BOD, COD, TOC, DOC, UV254, UVT, TSS, nitrate, nitrite, colour, surfactants, contaminant alarms, spectral fingerprint, and custom alarm
  • Turbidity compensation included
  • Liquid Ai services compatible

UviTec Benzene Probe 400x200

Are you looking for support or purchase information?

Overview
Downloads
Service

Overview

General Specifications:

Characteristics Technical data
Path Length 0.5, 1, 2, 4, 10 mm
Parameters BOD, COD, TOC, DOC, UV254, UVT, TSS, nitrate, nitrite, colour, surfactants, contaminant alarms, spectral fingerprint, custom alarm
Range Depends on model selected. Refer to range chart.
Units mg/L, ppm, other parameter specific units
Sampling Time 10 seconds
Calibration Factory calibrated. Field adjustment of calibration is possible.
Cleaning Automatic compressed air or pressurized water cleaning with optional Probe Clean System
Self-Diagnostics Detection and diagnosis of internal system fault
Alarms Continuous detection of leaks, lamp output, humidity, temperature and electrical fault
Humidity Control Humidity sensor with desiccant pack
Resolution 0.7 nm
Wavelengths 200-400 nm plus 860 nm
Light Source Xenon Flash Lamp
Lamp Life 5 years
Electrical/Comm. From controller
Pressure Rating 15 PSI
Operating Temp. 0 to 45°C (32 to 113°F)*
Housing Material Titanium (Grade 2) or,
Stainless steel (SS 316)
Wetted Materials Titanium, Epoxy, Quartz, SS 316, Viton (Titanium) or,
Epoxy, Quartz, SS 316, Viton (Stainless Steel)
Weight 1.94 kg (4.25 lb)** (Titanium) or,
2.92 kg (6.45 lb)** (Stainless Steel)
Ingress Protection Type 1.94 kg (4.25 lb)** (Titanium) or,
Dimensions 2.92 kg (6.45 lb)** (Stainless Steel)
Warranty 2-year limited warranty (Extended care packages available)

Technical Specifications are subject to change without notice.

* Operating (water) temperature absolute maximum 55°C (131°F). Instrument performance reduced when operating outside recommended operating range. Contact ABB to verify application.

** Weight does not include cable. Cable weight: 0.70kg (1.55lb).

 

Downloads

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:
  • Contact us

    Submit your inquiry and we will contact you

    Contact us