UviTec Spectrum Sensor (Type PL)

Spectrum Sensor

The UviTec data-rich Spectrum bypass sensor (Type PL) provides real-time measurement of a wide array of parameters and compounds in water or wastewater. The Spectrum sensor utilizes UV-VIS light between 190-750 nm for measurement, continuously scanning the water every minute of every day collecting hundreds of data points. Designed to meet the needs of many monitoring applications, it offers multiple flow cell designs and sensor path length selections for the desired measurement range.

Liquid AI® Compatible

Our Liquid Ai® data services complement our real-time water quality monitoring systems. Our Remote Monitoring platform is a powerful data management and visualization tool that enables access to data anywhere, anytime.


Features & Benefits

  • Highly accurate real-time water quality information
  • Data rich, full scanning UV-VIS sensor (190-750 nm)
  • Wastewater to high purity measurement ranges
  • Bypass style sensor with multiple flow cell selections to meet application demands
  • Simple optical measurements, no reagents
  • Multiple parameter configuration available

Spectrum 400

Are you looking for support or purchase information?

Overview
Downloads
Service

Overview

General Specifications:

Characteristics Technical data
Path Lengths 0.5, 1, 2, 4, 10 mm (1000 series)
1, 2, 4, 8 mm (2000 series)
25, 50 mm (4000 series)
Parameters BOD, COD, TOC, DOC, UV254, UVT, TSS, nitrate, nitrite, nitrite & nitrate, algae, permanganate,
monochloramine, colour, dyes, pesticides, polymers, oil in water, diesel fuel, BTEX, surfactants,
soaps, black liquor, H2S, O3, THM, HAA, contaminant alarms,
spectral fingerprint, custom alarm
Range Depends on model selected. Refer to range chart
Units Parameter specific (mg/L, cm-1, % or PCU)
Sampling Time 1 minute
Calibration Factory calibrated. Field adjustment of calibration is possible.
Cleaning In-situ chemical cleaning makes cleaning quick and easy. Automatic chemical cleaning is optional.
Self-Diagnostics Detection and diagnosis of internal system fault
Alarms Dry contact terminals allow for operator configurable alarms for:
high and low set points, low lamp output, leak detected, system fault, etc.
Humidity Control Humidity sensor with large plug-in regenerating desiccant system
Wavelengths Full scanning between 190-750 nm
Light Source Deuterium and Tungsten
Lamp Life 4000 hrs. each
Flow Rate 500 - 1000 mL/min (1000 series)
300 - 1000 mL/min (2000 and 4000 series)
Pressure Rating 85 PSI maximum (1000 series)
20 PSI maximum (2000 and 4000 series)
Fluid Connections 3/8" OD tube push-in fittings (1000 series)
1/4" OD tube push-in fittings (2000 and 4000 series)
Wetted Materials Kynar, FEP, Quartz, SS316L, Viton (1000 series)
Kynar, Polyethylene, Quartz, SS 316L, Viton (2000 and 4000 series)
Electrical/Comm. From UviTec Controller Pro
Ambient Temp. -20 to 60°C (-4 to 140°F)
Water Temp. 0 to 35°C (32 to 95°F) at 21°C (69.8°F) Ambient temperature
Enclosure NEMA 4, wall mountable
Weight 44 lb
Dimensions 19.0"H x 20.5"W x 9.0"D
Warranty 2-year limited warranty (Extended care packages available)
Sensor Upgrades Cooling Upgrade I, Cooling Upgrade II


* Technical Specifications are subject to change without notice.

* Water temperature range based on material compatibility only. Contact ABB to verify application.

Downloads

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:
Select region / language