Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Insertion electromagnetic flowmeter
AquaProbe

AquaProbe is an economic alternative to full bore flow meters with a choice of power options. It comprises an insertion electromagnetic sensing head mounted on the end of a support rod powered by an AquaMaster3 transmitter.

Overview
Data
Download
Service

Overview

AquaProbe  FEA200 is an economic alternative to full bore flowmeters. It comprises an electromagnetic sensing head mounted on the end of a support rod. AquaProbe finds application in existing water distribution systems where provision for flow metering was not originally made and where a full bore flow meter would be uneconomic. The assembly can be installed in existing pipelines without the need for major excavations or alterations to pipe work normally associated with the installation full bore meters.

Data

  • Hot tap 'fit and flow' installation
  • Communication: Quad band GSM, SMS (FEA200)
  • On board data logger with GSM modem for wireless data extraction
  • Accuracy to ±2 %
  • 200 to 8000 mm (8 to 320 in.) line size
  • Bi-directional
  • Fully-submersible IP68
  • Self-calibrating AquaMaster3 transmitter-compatible
  • AC, DC or solar- / wind-compatible power supply

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service