In situ validation and verification
CalMaster2


CalMaster2 provides field validation and in situ verification tools for both mains- and battery-powered electromagnetic flow meters.
Overview
Data
Download
Service

Overview

The CalMaster2 suite comprises 2 elements (CalMaster IRIS and CheckMaster). CalMaster IRIS (Intelligent Recognition Information System) is used to verify in situ mains and battery-powered flowmeter systems. CheckMaster is a field validation device that checks whether a metering system has been installed correctly and is functioning properly. Both devices are stand-alone, battery-powered with IP65-protection and can be used where a PC or laptop is not available or suitable. Up to 100 tests can be stored before data needs to be downloaded.

Data

  • Current, frequency and pulse input, 0 to 25 mA output
  • LCD illuminated display, 4 lines, 20 characters
  • Rugged and robust housings, IP65 protection
  • Stand-alone, powered by 12 V DC internal battery
  • Ability to print a verification certificate and conformance report
  • +/– 1 % accuracy on Fingerprinted sensors and ability to download Fingerprint files from website

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language