Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Digital positioner
TZIDC-200

The TZIDC-200 is an electronically configurable positioner with communication capabilities, mounting to linear or rotary actuators. Standard performance, flameproof enclosure, with 4 to 20 mA HART.

Overview
Data
Fieldbus & HART
Download
Service

Overview

The TZIDC-200 features a small and compact design, a modular construction, and an excellent cost-performance ratio. Fully automatic determination of the control parameters and adaptation to the final control element yield considerable time savings and an optimal control behavior.

Data

General specifications:

  • Worldwide approvals for Explosion Proof and Intrinsic Safety
  • Vibration immunity up to 10 g
  • Autostroke function serves for perfect adaption to valve - fully automatic
  • HART protocol as standard for full access to smart functions, diagnostics, maintenance and fault detection; also designed for fieldbus communication
  • One positioner for linear and rotary actuators

Fieldbus & HART – TZIDC-200

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.

Software and documentation:

Stand-alone tool:
ABB offers software tools that use the listed drivers in the table above for your device configuration and monitoring requirements. Read more & download

Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentations, applications and news. Read more

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

ABB Web feeds

Customer events

  • Industry
  • Event