Today’s producers of quality grades must meet stringent customer demands for uniform paper, both in the machine-direction (MD) and cross-direction (CD).
Accurate measurement and control of basis weight is crucial to meeting customer quality specifications.
Excellent moisture and fiber weight measurement are the critical parameters for tissue and non-woven processes. The HPIR-FW (High-Performance Infrared) moisture and weight measurement feature combines these two measurements in a single infrared instrument to provide the most precise tool available to measure with the confidence needed to maximize control performance and to minimize both energy and fiber costs.