ABB 2-Component and 3-Component X-Ray Measurements accurately measure ash weight on a broad range of applications. The sensors are highly sensitive to inorganic additives used in the production of quality paper, such as fillers and coatings.
ABB Sensors feature a revolutionary compact design for precise ash measurement even in harsh environments. ABB sensors offer high signal-to-noise ratio, millisecond response time, 16-bit A2D resolution and 32-bit signal processing. The 2- and 3-Component X-Ray Measurements also provide differential measurement of coat weight for precise control of the coating profile.
Pre-calibrated at the factory, these sensors accurately measure ash weight of up to three components simultaneously. With over 40 years of application experience, ABB is the paper industry’s technology leader in on-line ash measurement.