Cyberex Cyberwave UPS
40kVA/32kW-112.5kVA/90kW
The Cyberwave UPS is the world’s first digitally controlled UPS for custom industrial applications. It combines rugged electrical design with the versatility of digital signal processors, field-programmable gate arrays and EPROMs to set a new standard in UPS performance and reliability.
Cyberwave UPS has standard features no other UPS manufacturer can match, including modbus communications and advanced battery management capabilities and the world’s first VGA, full color 6" x 8" touch-screen control panel. In addition, every Cyberwave UPS incorporates a patented Digital Static Transfer Switch design for increased system redundancy and reliability.