Cyberex®SuperSwitch®3

200-4000A digital static transfer switch

In 1971, Cyberex revolutionized power distribution with its invention of the stand-alone static transfer switch. 

In 1994, Cyberex released the world’s first fully-digital static transfer switch designed with a ‘true’ fault tolerant architecture, SuperSwitch3 ensures there is truly no single point of failure through the use of our patented transfer algorithm and robust electrical components.

In the last 40 plus years, Cyberex has installed more static transfer switch units than any other manufacturer. 

SuperSwitch3 provides maximum reliability through its innovative design. The modular components, from the power stage to the redundant bus architecture, have been engineered to unprecedented standards. With the fewest numbers, yet most reliable components, SuperSwitch3 ensures the highest level of functionality and minimum open-door time.

As much as 30% smaller than comparable industry models, the ultradense design maximizes floor space.  Ease of installation and flexibility are ensured by flexible access from either the front, side or rear. Power connections are made from either the top or bottom.

Engineered to protect large amounts of critical load in both commercial and industrial environments, these switches can transfer power between any two or three sources of power, including any combination of utility, UPS and generators. Cyberex’s patented SuperSwitch technology is employed for all sensing and power transfers.  Cyberex DSTS systems are the cornerstone of redundant power for a wide range of applications including data centers, hospitals, semiconductor manufacturing and other installations where continuous power is critical to a facility's mission.

The Cyberex brand has been an industry leader in the design and development of mission critical systems that ensure uptime and business continuity for customers across the globe. We recognize that every customer has unique electrical requirements and we work closely with them to develop solutions that solve their most difficult challenges. If you have a unique project in mind, contact us so we can turn your design concepts into reality.

¿Necesita más información?

Loading documents

Other power protection solutions offered