PowerValue RT G2 UL

Single-phase UL UPS for critical applications from
1 - 10 kVA



ABB’s PowerValue RT G2 UL series are double-conversion online UPS systems that guarantee up to 40 kW of clean, reliable power for critical single-phase applications. Systems are ideal for advanced IT applications and small to mid-sized server rooms, as well as process control automation for medical, renewable energy and transportation environments.

PowerValue RT G2 UL systems condition incoming power to eliminate spikes, swells, sags, noise, and harmonics. Systems can be used as a standalone UPS device or installed into a standard 19" rack configuration, with connectivity options available for each. The system’s runtime is fully scalable with a range of battery solutions that extends the system autonomy to suit individual customer requirements. A full set of connectivity options also available. 

This complete portfolio of single-phase UPS features key tangible benefits to end users that make the difference in an extremely competitive market environment. PowerValue RT G2 UL systems respond to the latest and most stringent international safety, environmental and cyber security standards; best-in-class quality and reliability are guaranteed.

Loading documents

Other power protection solutions offered

Select region / language