DPA 500 Highlights

Are you looking for support or purchase information?

99.9999% (6 nines) availability

  • Decentralized Parallel Architecture
  • Replace or add modules with no downtime
  • Short mean time to repair
  • No single points of failure

Cost effective "right-sizing"

  • Scalable up to 3 MW
  • Vertical and horizontal scalability

Low total cost of ownership

  • Up to 96% true online efficiency
  • Eco-mode efficiency ≥ 99% 
  • Small footprint / high power density
  • Unity power factor (kW = kVA) 
  • Low input harmonic distortion (THDi < 3.5%)

Efficient service concept

  • Simple power upgrade 
  • Fast maintenance 
  • Reduced spare parts needed 
  • Full front access

Would you like to learn more?

Image Gallery