Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

DPA UPScale ST S2

Best –in class class modular UPS ensuring business continuity

ABB’s DPA UPScale ST S2 is a modular UPS designed for low-medium power applications. The UPS offers all-in-one power protection solution that includes frame, UPS, battery and communications. The system delivers power protection from 10 kW to 200 kW in a single frame and growing mid-size infrastructures, it can be paralleled horizontally to increase the capacity up to 400kW.This fully scalable and easily maintained UPS gives you unparalleled uptime and energy efficiency.

Are you looking for support or purchase information?

Loading documents

Other power protection solutions offered