ABB solar pump drive ACQ80

A sustainable solution for water pumping in Australia.

Emission-free sustainable pumping is now available, thanks to the ACQ80 solar pump drive. 

This drive is an innovative solution that uses solar power as a clean energy source for pumping water.

Powered by the sun when available and the grid when not, the ACQ80 solar pump drive keeps water flowing, hour after hour. 

With best-in-class features, your drive stays operational 24/7.
Outdoor solar panel installation near a body of water, with panels mounted on a metal frame, a cylindrical tank nearby, and blue railings enclosing the grassy area under a low sun

How it works

All-compatible ACQ80 solar pump drives enhance the methodology of water pumping by putting the sun to work for all water pumping needs.

From dawn to dusk, the drive operates without energy costs easily and safely, keeping CO₂ emissions to zero.

See for yourself


Key benefits

Untitled design (1)
Solar power integration

Designed to operate on solar power, making it independent of the grid and producing no pollution or noise.

Untitled design (2)
Built-in MPPT

Best-in-class Maximum Power Point Tracking with cloud detection ensures continuous water pumping, even in low sunlight.

Untitled design (3)
On-grid and off-grid compatibility

Can operate with both solar power systems and AC power sources, offering flexibility in regions with unreliable electricity.

Untitled design (7)
Solar-specific pump control

Provides multiple operating modes based on solar radiation, time of day, or tank levels, ensuring water saving and optimal control of the pumping.

Untitled design (5)
"Solar Impulse Efficient Solution" label

Recognised for its sustainability and efficiency, ACQ80 is part of the Solar Impulse Foundation’s #1000solutions challenge.

Untitled design (6)
Extended pump-specific protection

Dry-run protection and extensive warnings based on external signals and internal monitoring provide reliable operations of the pump.

Untitled design (9)
Save energy

ACQ80's solar-powered operation offers exceptional energy savings.

Untitled design (10)
Remote monitoring

Make your drive control easy through embedded Modbus RTU or multiple Fieldbus options in the ACQ80.

Untitled design (11)
Supporting multiple motor types

ABB water drives offer you compatibility with various motors, including induction, permanent magnet, standard asynchronous, or synchronous reluctance motors.


Large solar panel array in an agricultural field with rows of crops, featuring two electrical control units in the foreground as part of the solar power system

Brochure

Discover how ABB’s solar pump drive guarantees water availability, even in remote areas without grid access. Explore the data sheet and start leveraging clean energy for a more sustainable future.
 
Large solar panel array in an agricultural field with rows of crops, featuring two electrical control units in the foreground as part of the solar power system
Person in protective gear holding a smartphone displaying an application interface with options like Drive Status, System Info, Dashboard, and Mobile Connect

Digital tools and connectivity

ABB provides a range of digitally-enabled software tools designed to simplify and enhance the operation of ABB drives. These tools are particularly valuable when on-site technical support is unavailable, offering a user-friendly solution for selecting, commissioning, programming, and managing ABB drives.

Additional resources

Select region / language