Select Language
  • English
  • français

Provincial Electric Vehicle (EV) Charging Incentives

Provincial Electric Vehicle (EV) Charging Incentives

Explore Canadian provincial incentives and find out how ABB can help you deploy your ideal electric vehicle (EV) charging infrastructure projects with our level 2 chargers, DC fast chargers and more


—
Quebec

Roulez Vert

The Roulez Vert incentive program offers a 50% rebate for the purchase and installation of AC charging stations at your workplace, with up to $5,000 per charger/connector in funding available.

Financial assistance will run until March 31, 2022 or until program funds are fully disbursed.

Level 2 chargers with a voltage limit of 240V are eligible, meaning that ABB’s Terra AC Wallbox qualifies in all cases (Note: this program is only available in Quebec).

For more information about the program, visit the following link:


Transportez Vert

The Transportez Vert incentive program offers a 50% rebate for the purchase and installation of DC charging stations for fleets of vehicles, with up to $60,000 per charger in funding available. 

ABB’s Terra DC Wallbox and all Level 3 ABB Terra DC chargers are eligible for the funding program (Note: this program is only available in Quebec).

For more information about the program, visit the following link:

—
Ontario

Coming Soon


—
Alberta

The Electric Vehicle Charging Program (EVCP), from The Municipal Climate Change Action Centre (MCCAC), supports Alberta municipalities looking to install new EV charging stations in on-street locations, public places, municipal property and for municipal vehicle fleets.

Up to 100% of the costs of purchasing and installing a new charging station can be reimbursed.

This represents a savings of up to $150,000 for each Fast Charger, including our Terra DC Fast Chargers, Terra DC Wallbox, or Terra High Power Charger.

Be quick, over $3 million is available to Alberta municipalities and non-profit community-related organizations located on municipally-owned land.

For more information about the program, visit the following link:


—
British Columbia

Coming Soon


—
Other Provinces

Coming Soon

How can ABB help you?

As the electric vehicle industry is experiencing strong upward and continuous demand, ABB is there to help you realize your ideal EV charging infrastructure projects. 

ABB 
offers a full range of EV charging solutions; reliable level 2 wallboxes, fast chargers (level 2 chargers and level 3 DC fast chargers), and innovative on-demand electric bus charging systems (and connectors), meeting the needs of the next generation of smart mobility.

Be sure to fill out the form to find out how our experts can help you achieve your EV charging infrastructure projects through incentive programs offered by provincial governments.

EV Charging Portfolio

Select region / language