Select Language
  • English
  • français

CMS Sensors

CMS-Sensors-1440x600

Branch Monitoring Sensors

Efficient energy use and continuous service are crucial for the growing demand for electrification and resource efficiency.

Our branch monitoring sensors provide a simple and compact solution to ensure energy efficiency and real-time system status, tailored to the specific needs of customers.

Benefits

energy-care-390x195
Energy transparency

Thanks to clear visibility of energy consumption at the branch level

energy-mark-icon-390x195
One sensor for all currents

Allows for the measurement of any kind of current up to 160A using just one sensor

international-icon-390x195
Compatibility with all systems

To use of the sensors with ABB and third-party systems

easy-to-install-icon-390x195
Easy retrofit and upgrade

For existing installations at any time

Features

  • Solid Core CTs with 0.5% accuracy up to 160A
  • Open-Core CTs with 1% accuracy up to 80A
  • Three mounting options, cable tie, DIN rail or MCB mounted
  • Connected via flat cable with 2M, 5M, 10M or 30M length
  • Can be used for AC or DC currents

Technical Specifications

  • 0.5% or 1% accuracy class
  • 20A, 40A, 80A or 160A CTs
  • 10mm or 15mm cable cross-section

Certifications and Standards


  • CSA C22.2 No.14
  • UL 508
  • IEC 6101-1

Applications

  • Datacenters
  • Commercial Buildings
  • Industrial Buildings


Tools and Resources

Related Products

Select region / language