Select Language
  • English
  • français

OVRHR Surge Protective Devices

OVRHR-SPD-1440x600-teaser

The Compact SPD Solution

OVRHR Type 1 Surge Protective Devices protect critical loads from damaging electrical transients and high-energy disturbances.

The OVRHR is a Type 1 SPD designed for service entrance or subpanel locations and provides surge protection for the entire home or office. The OVRHR is a cost effective surge solution that can be installed with any manufacturer’s panel.

Benefits

savings-icon-390x195
Cost effective

One product to meet the surge requirements for new home construction and renovation

security-safety-icon-390x195
Reliable protection

Industry standard surge rating protects the entire home or office’s sensitive electronics

easy-to-install-icon-390x195
Fast and easy installation

Installation is quick and easy, without taking up breaker spaces

energy-care-390x195
Clear event indication

LED indicates whether a surge event has occurred

Features

  • 36kA per phase surge protection
  • Installs in any manufacturers panel
  • Easy-to-read LED status indication

Technical Specifications

  • Type 1
  • 120/240V & 120/208
  • 200kA SCCR
  • 10kA Nominal Discharge
  • 50-60Hz Operating Frequency

Certifications and Standards


  • UL 1449 5th edition

Applications

  • Residential electrical distribution panels
  • New home construction
  • Home remodeling
  • Service upgrades

Tools and Resources

Related Products

Select region / language