Select Language
  • English
  • français

TPME / TPHE Surge Protective Devices

TPME-TPHE-SPD-1440x600-teaser

The Legacy T series for medium and high exposure SPD

Wallmounted SPD solution for medium and high surge exposures
The TPME/TPHE series of products can be located on primary and secondary distribution. Designed for distribution locations but an excellent option for point of use locations. The TPME/TPHE is available in multiple enclosure types including NEMA 1, NEMA 4 and NEMA 4X. Standard features include a surge counter, audible alarm, indicating lights, dry contacts, and an integral surge rated disconnect. Rating options range from 130kA – 600kA per phase.

Benefits

Flexibility-icon-390x195
Versatility

Application versatility

box-robust-390x195
Sturdiness

Robust and compact design

security-safety-icon2-390x195
Reliability

No overvoltage protection required for certain voltages

thumbs-up-icon-390x195
Peace of mind

10-year limited warranty

Features

  • Standard features include a surge counter, audible alarm, indicating lights, dry contacts
  • Wall-mount SPD with enhanced thermal protection
  • Patented thermal fuse technology
  • Optional: Integral surge rated disconnect

Technical Specifications

  • From 65kA up to 300kA per mode (130kA up to 600kA per phase)
  • Up to 600Y/347 Vac configuration
  • 20kA nominal discharge
  • 200kA SCCR
  • Available in Type 1 or Type 2

Certifications and Standards


  • UL Listed 1449 4th Edition, Type 1, Type 2
  • cUL Listed, CSA C22.2
  • UL 96A, for use in lightning protection systems

Applications

  • Service Entrance
  • Panelboards
  • Switchboards
  • Motors

Tools and Resources

Related Products

Select region / language