Select Language
  • English
  • français

TLE / TME Surge Protective Devices

TLE-TME-SPD-1440x600-teaser

The Legacy T series for compact SPD solutions

Wallmounted compact SPD solution for low and medium surge exposures
The TLE/TME series of products feature a compact and economical design for use at medium exposure, distribution, or branch panels.   The TLE/TME series come in a NEMA 12 enclosure and come standard with indication lights and dry contacts.  Ratings are available from 50ka – 200kA per phase.

Benefits

easy-to-install-icon-390x195
Easy installation

Pre-wired pigtail conductors to streamline installation

Flexibility-icon-390x195
Versatility

Application versatility

security-safety-icon2-390x195
Reliability

Powerful and reliable protection

thumbs-up-icon-390x195
Peace of mind

5-year standard warranty

Features

  • Compact and economical design for use at medium exposure distribution or branch panels
  • Patented thermal fuse technology
  • Standard features include status indicating LEDs, form C dry contacts for remote monitoring, and NEMA 12 painted steel enclosure

Technical Specifications

  • Up to 480 Vac systems
  • 25 or 50kA per mode (50 or 100kA per phase)
  • 10kA nominal discharge
  • 65kA SCCR (30A breaker required)

Certifications and Standards


  • UL Listed 1449 5th Edition, Type 2
  • CSA C22.2

Applications

  • Sub-distribution panels

Tools and Resources

Related Products

Select region / language