Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

NRCan Electric Vehicle (EV) Charging Government Incentives

 

Notice: Please note that the ZEVIP and the EVAFIDI funding programs are now officially closed


Learn how you can deploy your EV charging infrastructure projects with NRCan's government incentives and funding programs, such as ZEVIP and EVAFIDI, and ABB's EV charging solutions.

 

What are NRCan's funding programs?

NRCan (Natural Resources Canada) is now open to receive financial applications for potential eligible projects under their government incentives/rebate programs, such as the Zero-Emission Vehicle Infrastructure Program (also known as ZEVIP (now closed)) and the Electric Vehicle and Alternative Fuel Infrastructure Deployment Initiative (also known as EVAFIDI (now closed)).

The initiatives were established to support the development and fund zero-emission projects in Canada related to electric vehicle charging infrastructures through the adoption of cost-sharing contribution agreements. NRCan's ZEVIP incentive (closed) will cover up to 50% of the total project costs with a limit of up to $5,000,000 per project and the EVAFIDI incentive (closed) repays up to $5,000,000 per project.

 

Check if you are eligible

Learn more about the requirements established by NRCan under the ZEVIP (closed) and EVAFIDI (closed) incentive programs:

 

How can ABB help you?

As the electric vehicle industry is experiencing strong upward and continuous demand, ABB is there to help you realize your ideal EV charging infrastructure projects. 

ABB 
offers a full range of EV charging solutions; reliable level two wallboxes, fast chargers, and innovative on-demand electric bus charging systems, meeting the needs of the next generation of smart mobility.

Be sure to fill out the form to learn how our experts can assist you in realizing your EV charging infrastructure projects under NRCan's government incentives and funding programs, such as ZEVIP and EVAFIDI.

Please note that applications are accepted for a very limited time:
  • ZEVIP: June 11, 2020 (now closed)
  • EVAFIDI: July 23, 2020 (now closed)

 


Terra AC Wallbox

The Terra AC wallbox is the best value charger on the market. It delivers the exceptional quality expected from the world leader in charging in a cost-effective solution. The Terra AC wallbox provides tailored, intelligent and networked charging solutions for any business, home or location.

Main benefits

  • Space-saving and easy-to-install design
  • Smart functionality for optimized charging
  • Futureproof flexibility
  • Broad range of connectivity options
  • Built-in energy meter for load management

  • Main features

  • Complying with cUL standards
  • Up to 19 kW / 80 A
  • Nema 4 enclosure
  • Protection IP54, IK10
  • Connector type: SAE J1772
  • Overcurrent, overvoltage, undervoltage, ground fault and surge protections integrated

  • Click here to learn more ->



    Terra DC Wallbox

    This compact 24 kW DC fast charger is perfect for offices, parking facilities, shopping areas and car dealerships. With its low-power and high-voltage output configuration, the Terra DC Wallbox can be installed at sites with limited available power service, all while being compatible with all classes of vehicles. 

    Main benefits

  • Futureproof flexibility
  • Delivers DC power directly to the vehicle’s battery
  • Remotely controllable
  • Compact design

  • Main features

  • Fast charging of 24kW - compliant with CCS-1 & CHAdeMO standards
  • Radio Frequency Information Device (RFID) and on-screen PIN code authorization
  • Robust, all-weather enclosure which can be installed indoors and outdoors

  • Click here to learn more ->

     


    Terra 54 DC Fast Charger

    Building off a decade of EV fast charging experience, ABB’s Terra 54 joins the Terra family of bestselling DC fast charging stations for enhanced usability and reliability. The Terra 54 enables continuous 50 kW charging up to 500V, while 200–920 V is supported by Terra 54HV which allows charging of all classes of vehicles.

    Main features
  • Fast charging of 50 kW - compliant with CCS-1 and CHAdeMO standards
  • Designed to deliver full output power continuously and reliably over its lifetime
  • All-in-one design
  • Robust all weather powder-coated stainless steel enclosure

    Click here to learn more ->

  • Terra High Power Charger

    ABB’s Terra HP family has ultra-high current output charging capability and can charge both 400 V and 800 V cars at full power. With 375 A output, a single power cabinet can charge a 400 V car at full 150 kW continuously.

    Main features
  • Fast charging of 175kW or 350kW - compliant with CCS-1 and CHAdeMO standards
  • Modular design
  • Liquid cooled cable and integrated chiller allows for high amps (500 A)
  • Futureproof flexibility

    Click here to learn more ->

  • Heavy Vehicle Charging Solutions

    ABB offers a complete portfolio for charging electric heavy vehicles such as buses and trucks. Charging can be done via plug-in style or opportunity charge. For plug-in style chargers, the powers start at 100 kW and can be extended up to 150 kW in addition to connecting up to three vehicles at one time with our sequential charging feature. For opportunity charging, power starts at 150 kW and can extend up to 600 kW. 

    The following 3 interfaces are supported:

    Plug-in style 
    Connector type: CCS-1
    Discover more information here ->

    Pantograph Down
    Fully automated inverted pantograph and solutions mounted to existing structures compliant with the SAE J3105-1 standard.
    Discover more information here ->

    Pantograph Up

    ABB offers an ideal solution for pantograph up systems mounted to the roof of electric buses : this solution is compliant with the J3105-2 standard.
    Discover more information here ->