Lighting module for control room desks - DSLX

High frequency dimmable lighting module with integrated sound shower

Perfect lighting, integrated sound

The DSLX is the latest in LED light and sound technology, fully integrated with our standard operator desk system. It makes controlling the operator environment a breeze.

  • Directed down light
    LED warm - cold light
    Temperature: 3000 - 6000K, adjustable
    LUX: 800 - 1800
    Color rendering index RA: 90
    Blend free for glare free screens
  • Ambient up light
    LED nature white 40W
    Temperature: 4500K
  • Width: 1500 or 750 mm
  • Optional adjustable directed sound shower
  • Aluminum control panel
DSLX Lighting Module_preview

Are you looking for support or purchase information?

Other equipment

Loading documents
Select region / language