AC 800F controller

This field controller covers all major fieldbuses in process automation. Optionally, AC 800F supports redundancy. A single controller can typically support around 1,000 I/Os.

The AC 800F controller has a modular structure. The CPU is designed as a backplane to which various modules – power supply units, Ethernet and fieldbus modules – can be attached in line with the application. On the fieldbus side, modules are available for:

  • PROFIBUS-DPV1
  • FOUNDATION Fieldbus HSE
  • MODBUS (master / slave, RTU or ASCII)
  • IEC 60870-5-101, IEC 60870-5-104
  • CAN for Freelance Rack I/O

The fieldbus line and the connected field devices are entirely configured and parameterized using the Freelance Engineering Tool. No further external tools are needed for configuration.

サポート或いは製品の購買情報をお探しですか?

Benefits
Technical Data
Services
  • Availability: Redundancy at all levels
  • Supports different fieldbus types, even simultaneously:
    • PROFIBUS-DP, up to 12 MBd
    • FOUNDATION Fieldbus H1 (with LD 800HSE)
    • HART
    • Modbus
    • Telecontrol
    • CAN (for Freelance Rack I/O)
  • Typically around 1,000 I/Os
  • Compact, rugged design
 AC 800F Overview of Technical Data
 CPU 32-bit super scalar RISC processor with rapid
bit processing
 RAM 16 MB (SD-RAM)
for application with battery backup
Task execution Cyclic (configurable cycle times from 5 ms)
Event driven (predefined events)
As fast as possible (PLC mode)
Interfaces Ethernet
PROFIBUS
FOUNDATION Fieldbus
MODBUS TCP
Station bus (CAN bus)
Serial:
RS485/422/232
Modbus protocol
IEC 60870-5-101 Telecontrol protocol
Ambient temperature 0...60°C (32...140°F),
no forced cooling required
Certificates CE, NAMUR, UL, ISA-S71.04 (G3 severity level)
ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ