DC 705F
|
|
+ 8 DI, 8 DC |
|
Communication module for Profibus. 24 V DC, 1-wire
|
No |
Yes |
TU 705F or
TU 706F
|
DC 732F |
|
16 DI
16 DC |
|
24V DC, 1-wire, standard binary signals,
all signals share common ground |
Yes |
Yes |
TU 715F or
TU 716F
|
AI 723F |
|
16 AI
|
|
0...10 V, -10...+10 V, 0/4...20 mA,
Pt100/1000, Ni1000, DI |
Yes |
Yes |
TU 715F or
TU 716F
|
AX 722F |
|
8 AI
8 AO
|
|
0...10 V, -10...+10 V, 0/4...20 mA,
Pt100/1000, Ni1000, DI |
Yes |
Yes |
TU 715F or
TU 716F
|
AO 723F |
|
16 AO |
|
16 configurable analog outputs in two groups.
16 AO: +-10 V, 0/4-20 mA
max. 8 AO usable as current outputs
12 Bit + sign, 2-wire, 24 VDC 8 W |
Yes |
Yes |
TU 715F or
TU 716F
|
DX 722F |
|
8 DI
8 DO Relay
|
|
8 digital inputs
8 relay outputs with one switch-over contact each
8 DI: 24 VDC
8 DO: relay contacts, 24 VDC, 230 VAC
1/3-wire, 24 VDC 2 W
|
Yes |
Yes |
TU 731F or
TU 732F
|
DX 731F |
|
8 DI
4 DO Relay
|
|
8 digital inputs 230 V DC in two groups.
4 relay outputs (2.4...2.7), with one switch-over contact each
8 DI: 230 VAC
4 DO: relay contacts, 24 VDC, 230 VAC
2-wire, 24 VDC 2 W |
Yes |
Yes |
TU 731F or
TU 732F
|
AI 731F |
|
8 AI
|
|
8 configurable analog inputs in two groups.
Thermocouple, RTD, mV/V, mA, kOhm and 24 VDC 15 Bit + sign,
2-, 3- and 4-wire, 24 VDC 5 W |
Yes |
Yes |
TU 715F or
TU 716F
|
DI 724F |
|
32 DI
|
|
Frequency input module.
2 Counter Inputs: 5/24 VDC, 1 Vpp sinus, fmax 300 kHz
2 DO: 24 VDC/0,1 A, pulse width PWM
2 DI: 24 VDC
8 DI/DO: 24 VDC/0,5 A
1/2-wire, 24 VDC 100 W |
Yes |
Yes |
TU 715F or
TU 716F
|
AX 721F |
|

4 AI
4 AO
|
|
4 configurable analog inputs in one group.
4 configurable analog outputs in one group.
4 AI: +-10 V, 0/4-20 mA, RTD, 24 VDC
4 AO: +-10 V, 0/4-20 mA
12 Bit + sign, 2-wire, 24 VDC 5 W |
Yes |
Yes |
TU 715F or
TU 716F
|
DA 701F |
|
16 DI
4 AI
2 AO
8 DC
|
|
16 digital inputs, 24 V DC
4 analog inputs, voltage, current and RTD, resolution 12 bits plus sign
2 analog outputs, voltage and current, resolution 12 bits plus sign
8 configurable digital inputs/outputs 24 V DC, 0.5 A max
|
Yes |
Yes |
TU 715F or
TU 716F
|
AC 722F |
|
8 AI/AO
|
|
8 analog inputs/outputs in one group, each can be used as input or output.
8 AI/AO: +-10 V, 0/4-20 mA, RTD
12 Bit + sign, 2-wire, 24 VDC 5 W |
No |
Yes |
TU 715F or
TU 716F
|
DC 722F |
|
16 DI/DC
|
|
16 configurable digital inputs/outputs in one group, each of which can be used as:
- an input,
- a transistor output with short-circuit and overload protection with 0.5 A rated current or
- as a re-readable output (combined input/output) and can be addressed accordingly.
Two 24 V DC 0.5 A sensor power supplies with short-circuit and overload protection (i.e. it can take 2/3-Wire Wet Contacts as DIs) |
No |
Yes |
TU 715F or
TU 716F
|
DC 723F |
|
24 DI/DC
|
|
One 24 V DC 0.5 A sensor power supply with short-circuit and overload protection.
24 digital Inputs/Outputs 24 V DC in one group, each of which can be used:
- as an input,
- as a transistor output with short-circuit and overload protection with 0.5 A rated current or
- as a re-readable output (combined input/output) and can be addressed accordingly
|
No |
Yes |
TU 715F or
TU 716F
|
CD 722F |
|
2 ENC
2 PWM
2 DI
8 DC
|
|
Frequency input module.
2 Counter Inputs: 5/24 VDC, 1 Vpp sinus, fmax 300 kHz
2 DO: 24 VDC/0,1 A, pulse width PWM
2 DI: 24 VDC
8 DI/DO: 24 VDC/0,5 A
1/2-wire, 24 VDC 100 W |
No |
Yes |
TU 715F or
TU 716F
|