Venue for ABB Datacenter Day 2015

May 26, 2015 in ITE College Central

ITE College Central

Theatre @ Illumin ITE
Block A, Level 2
Singapore

 

ITE College Central

It is one of the Institute of Technical Education's three Colleges under the "One ITE System, Three Colleges" Governance and Education Model. A college of Creativity and Innovation.

Location of ITE College Central

Travel by taxi / car

ITE College Central
2 Ang Mo Kio Drive
Singapore 567720

Suggests to travel by Central Express Way (CTE), Ang Mo Kio Ave 5 and turn into Ang Mo Kio Drive

Parking of your vehicle

Parking slots available in ITE College Central campus are very limited.
Please park your vehicle in the HDB's parking lots opposite ITE, and cross over the overhead bridge to return to ITE.

Parking-instructions

Other transportation

MRT (Train)
ITE College Central
Nearest MRT Station: Ang Mo Kio (NS16)
 Map of MRT network 
 
Bus
ITE College Central
45, 50, 72, 72B, 88, 88B, 159, 159B
Bus information

 

  
Select region / language