ABB Genix™ Industrial IoT and AI Platform Suite architecture

Overview

Share this page

The ABB Genix Industrial IoT and AI Platform Suite is a comprehensive enterprise grade, yet modular platform designed to accelerate digital transformation. By leveraging contextualized data, AI, and do-main expertise, ABB Genix empowers asset-intensive enterprises to make data-driven decisions while ensuring scalability, security, and efficiency. It offers deep cross-functional and AI-powered advanced analytics to improve operational performance, asset integrity, energy efficiency, sustainability, and safety. Genix provides end-to-end capabilities of Industrial IoT and AI including the entire spectrum of enable-integrate-contextualize-model-analyze-deliver-optimize. It can seamlessly scale from asset to plant to an enterprise. The platform can be deployed across cloud, hybrid, edge or on premises. It also forms as the foundation for many Digital Value pillar applications of ABB.

Key features & capabilities

Genix IIoT and AI Suite
  • Comprehensive, enterprise-scale: Industrial IoT and AI platform: provides all the critical capabilities including IoT device management, security, Edge AI, contextual integration, data management, analytics and application enablement, digital twin and industrial AI including Generative AI
  • Deep cross-functional analytics: integrates operational (OT), IT, and engineering (ET) data to deliver actionable insights
  • 200+ pre-built adaptors for OT/IT/ET, hundreds of pre-built industrial AI models, 1000+ pre-built analytics across industry verticals, hundreds of pre-built asset models and digital twins
  • Advanced AI & digital twin technology: utilizes hundreds of pre-built industrial AI models and an embedded digital twin platform for predictive insights
  • Flexible & scalable deployment: can be deployed seamlessly across edge, fleet, plant, on-premises, hybrid, cloud, and multi-cloud environments
  • Optimized decision-making: enables fast, accurate, and insight-driven decision-making for higher efficiency and control across the value chain
  • Proven industry adoption: recognized by global customers and leading research analyst communities, with multiple patents showcasing its innovation
  • Enhanced industrial productivity & sustainability: supports multiple industry verticals, driving better performance, reliability, and sustainability
  • Industry-specific applications: supports quick deployment of value pillar applications tailored for industrial needs

Modular architecture

Components that make ABB Genix™ a complete, enterprise-grade digital offering

Genix Architecture
The ABB Genix™ IoT and AI Suite architecture is designed to seamlessly integrate OT, IT, and engineering data, enabling a unified and intelligent data ecosystem for industrial operations.

Genix automates the ingestion and contextualization of real-time OT data, enterprise IT systems, and engineering information within its architecture. This integration ensures a holistic view of assets, processes, and operations, breaking down data silos.
At the core of the Genix architecture is a smart, pre-built, and extensible Industry Cognitive Model that structures and contextualizes diverse data sources. This model enhances cross-functional insights by linking operational, business, and engineering data, enabling intelligent decision-making.

Genix applies advanced AI and machine learning technologies within its architecture to solve complex industrial analytics and optimization challenges. By leveraging its AI-driven analytics engine, it provides predictive maintenance, anomaly detection, and process optimization capabilities, enhancing operational efficiency and sustainability.

By leveraging these architectural components, Genix enables enterprises to transition from reactive to predictive and prescriptive analytics, ensuring smarter, data-driven industrial operations.

ABB Genix™ - key components

Genix Edge AI

Genix™ Edge AI is an industrial edge computing platform designed for real-time data processing and analytics at the edge of industrial networks. It enables secure, high-speed, and cost-effective data analysis by running machine learning (ML) algorithms close to data sources, reducing latency and cloud dependency.

The key functionalities include Edge Device Security, ensuring identity management, process configuration, and hardware-based encryption (TPM) for robust cybersecurity. Edge DataOps facilitates multi-protocol connectivity (OPC UA, MQTT, Modbus, REST API, etc.), real-time data ingestion, on-device AI/ML processing, and event-driven automation.
Genix Edge Apps
The Edge Broker acts as a messaging hub, converting industrial data for local analytics and cloud integration. The Information Model Viewer simplifies data mapping, while the Edge Proxy (Data Publisher) ensures seamless protocol translation and cloud connectivity. A write-back feedback loop enables real-time control actions based on local analytics.

By integrating AI-driven insights, predictive analytics, and secure edge computing, Genix Edge AI enhances industrial efficiency, cybersecurity, and decision-making, making it a key enabler for modern smart industries.

Genix Omni Source Integration Hub

Genix Omni Source Integration Hub is a modular component that allows low code tooling to develop and plugin any new adopter rapidly. Genix platform acquires and integrates data from IIoT sensors using a hybrid edge-cloud architecture. Leveraging <Field Instrument Management (FIM)> and support for industrial protocols (Modbus, OPC-UA, OPC Classic, MQTT, UDP etc..), the platform enables seamless communication with field devices and sensors. It can integrate equipment attached monitors such as smart sensors (ABB and Non-ABB), HMIs, environmental sensors such as ABB CEMS sensors, VR/ Maintenance inspection verification devices etc.

The platform provides deeper integration with IT source systems, including ERP platforms like SAP ECC, S/4 HANA, Oracle InfoR, Planning and execution systems such as ABB MES/MOM and EAM systems including IBM Maximo, SAP EAM and PM. This integration is accomplished using the native APIs of these respective systems, such as RFC for SAP, OData for S/4 HANA, and REST APIs for IBM Maximo.

Genix IIoT Hub (Gateway)

Genix IIoT Hub (Gateway) is a cloud gateway and broker that facilitates secure, real-time data exchange between edge devices and cloud services. It supports device-to-cloud (D2C) and cloud-to-device (C2D) communication, ensuring seamless command and control operations in industrial IoT environments.

Key capabilities include secure data routing with encryption (AMQPS, MQTTS, HTTPS), adaptive data processing to filter and optimize bandwidth usage, and dynamic network resilience to handle unreliable connections. It ensures policy-based authentication and access control, integrating with enterprise security frameworks.

The IIoT Hub supports scalable device orchestration, enabling seamless onboarding and management of edge nodes. It provides an API and protocol abstraction layer, unifying industrial protocols (MQTT, AMQP, HTTP) for simplified integration. Edge-to-cloud synchronization ensures data consistency, versioning, and conflict resolution. By enhancing reliability, security, and scalability, the Genix IIoT Hub plays a vital role in industrial automation, predictive analytics, and cloud-based operations.
 
Genix Edge Management Portal is part of the ABB Genix™ Enterprise Layer, enables seamless configuration and management of Edge devices and source adaptors across cloud or on-premise environments. It provides self-service features for device configuration, monitoring, diagnostics, and control, ensuring efficient edge operations.

The portal facilitates real-time data streaming for instant insights and batch data processing for AI model training and predictive analytics. It ensures secure data flow from source systems through configurable adaptors.

With an intuitive interface, strong security, and remote management capabilities, the Genix Edge Management Portal enhances operational resilience, efficiency, and scalability, making it a critical tool for managing distributed industrial edge environments capabilities. By improving operational resilience and efficiency, it enables seamless edge deployment across distributed industrial environments.

Genix Contextual Fusion Hub

Genix Contextual Fusion Hub is the core integration engine of ABB’s Genix™ Industrial IoT and AI Suite, designed to unify data from OT, IT, ET, spatial, and social systems into a single contextualized data layer. Built on the Omni Source Integration Platform, it enables seamless ingestion, mapping, and transformation of structured and unstructured data across enterprise systems, industrial equipment, and engineering platforms. It supports real-time, batch, and high-volume streaming, offering un-matched flexibility and speed in industrial data integration.

At its foundation, the Contextual Fusion Hub automates the integration of diverse data types—sensor data, SCADA, ERP/CRM, GIS, and engineering systems—enabling unified, cross-functional insights. Its pluggable architecture and prebuilt adaptors support rapid deployment across cloud, on-premise, and edge environments.
Genix Contextual Fusion Hub
Built for industrial scale | Edge-ready: deployed close to devices for faster performance | plug & play integration: adaptors simplify system onboarding | unified intelligence: breaks silos for holistic visibility
The platform includes features for metadata extraction, data quality checks, and governance, ensuring secure, high-quality data ingestion aligned with business rules. Integration with the System Digital Twin Integrity Hub and Industry Cognitive Model (ICM) enhances data contextualization and accelerates value generation through digital twins, predictive analytics, and operational dashboards.

Security is built-in, with encryption, role-based access control, and data governance ensuring trust across all touchpoints. The Contextual Fusion Hub ultimately provides the data backbone for AI-driven operations, enabling organizations to unlock insights, improve efficiency, and drive digital transformation at scale.

Genix Industrial DataOps

Genix Industrial DataOps
The Genix Industrial DataOps platform is a comprehensive solution that seamlessly integrates industrial and enterprise data with automated mapping, normalization, and lineage tracking, eliminating data silos and creating a trusted, real-time data foundation. It streamlines data ingestion, integration, contextualization, processing, and governance across edge, cloud, and on-premise environments, enabling real-time decision-making, operational efficiency, and predictive analytics. 

The platform leverages a Time Series Database to efficiently store and manage high-velocity time-stamped industrial data, supporting temporal indexing, automated aggregation, and seamless analytics integration. The Information Model Viewer provides a graphical UI for defining, visualizing, and managing digital twins, ensuring structured and standardized data representation, while the Information Model Repository offers a centralized metadata storage system for enhanced data discovery, lineage tracking, and governance.
Genix incorporates a Data Lake to store vast amounts of structured and unstructured industrial data, allowing flexible data processing and advanced analytics. This scalable and cost-efficient architecture ensures that raw and processed data are readily available for AI/ML-driven insights, historical analysis, and real-time operational intelligence. Alongside, AI-Augmented Data Processing & Optimization enables automated data enrichment, contextualization, and anomaly detection using built-in ML-assisted data cleansing, tagging, and metadata management, ensuring high-quality, analysis-ready data.

The Integration Hub also includes Asset Master Data Management through the System Twin Data Integrity Hub, ensuring standardization, consistency, data integrity, and interoperability of asset-related information. It defines common data models, naming conventions, and data formats, creating a unified structure for industrial assets. The System Twin Data Integrity Hub further supports the generation of multiple reporting hierarchies based on a master hierarchy, allowing organizations to create flexible, structured views of their assets for improved analytics, compliance, and decision-making.

Additionally, DataOps Message Sync enables bi-directional synchronization between edge and cloud, ensuring a seamless feedback loop where analytics-driven commands optimize industrial processes in real time. The Cognitive Data Model, powered by Industry Cognitive Model (ICM), structures AI-driven data models using relational databases (RDBMS), ensuring scalability, reliability, and high availability while supporting advanced machine learning applications and predictive maintenance.

Genix also features a Real-Time Data Pipeline & Low-Latency Orchestration, enabling event-driven processing, in-memory computing, and batch/stream ingestion with a visual pipeline builder. Its Enterprise-Grade Security & API-First Architecture incorporates RBAC (Role-Based Access Control), encryption, audit trails, and API connectors (REST, GraphQL) for seamless integration. Furthermore, Industrial Data Models & Schema Management provides pre-configured and customizable schemas for industrial datasets, ensuring adaptability and interoperability. By integrating these capabilities, Genix Industrial DataOps breaks data silos, ensures data consistency, security, and integrity, and empowers organizations with AI-driven insights for enhanced performance, operational excellence, and digital transformation.

Genix Industry Cognitive Model

Genix ICM
Genix Industry Cognitive Model (ICM) is a scalable, industry-agnostic data model designed for enterprise-wide, cross-functional visibility across industries like Oil & Gas, Refineries, Petrochemicals, Water & Power Utilities, Metals & Manufacturing, Pulp & Paper, Cement, Mining, and Marine. It enables a 360° business view across key value pillars—Asset Integrity, Operational Integrity, Environment & Safety, Supply Chain, Sustainability, and Business Excellence—by integrating IT-OT data, ensuring data standardization, and enabling high-performance analytics.
ICM supports pre-built cognitive models, self-service analytics, metadata-driven contextualization, and row-level security while ensuring scalability and extensibility for industry-specific implementations. Deployable on leading RDBMS platforms, it promotes a single source of truth by managing enterprise data lakes, facilitating data-driven decision-making for improved efficiency, compliance, and business performance.

Genix Knowledge Services Hub

Genix Knowledge Services Hub (KSH) is a centralized API gateway that provides access to a repository of prebuilt API services while enabling users to create custom APIs for seamless integration with Industry Cognitive Model (ICM) and TimeSeries Databases (TSDB). It serves as a secure interface between applications and business data, ensuring row-level security, governance, and controlled data access. KSH supports custom queries, KPI creation, data filtering, and navigation through business hierarchies while acting as an information hub and publishing service. With its Query Builder and Data Access API Interface, KSH facilitates structured data retrieval, high-performance analytics, and industry-specific API services across sectors such as Oil & Gas, Utilities, Petrochemicals, Manufacturing, Mining, Marine, and more. It empowers businesses to standardize data access, develop platform applications, and drive digital transformation with secure, scalable, and customizable API solutions.
Genix KSH

Genix Analytics App Studio

The Analytics App Studio is a comprehensive industrial analytics framework that enables data-driven decision-making through real-time visualization, KPI management, digital twin modeling, spatial analytics, and workflow automation. It includes a Metric Store for managing KPIs, metrics, and thresholds, a Dashboard Manager for customizable data visualization, and a Digital Twin Modeler & Viewer for 2D/3D system and asset representation. The Geospatial Viewer supports location-based analytics, while the Workflow Manager automates rule-based processes for operational efficiency. With REST & GraphQL APIs, it ensures seamless integration across multiple industrial systems. By combining real-time monitoring, predictive analytics, and operational intelligence, Analytics App Studio empowers businesses to optimize performance, enhance asset reliability, and drive efficiency.
Analytics App Studio

Genix Model Fabric

Genix Model Fabric
Genix Model Fabric makes it easier for business users and citizen data scientists to build, manage and deploy industrial AI/ML and analytical models. Built-in auto-ML capabilities in the Model Fabric facilitate ease of use, helping reduce dependency on coding and technical skills to build models and have them ready to be integrated with downstream services such as analytics,  dashboards and other AI/ML operations. It helps in verifying the accuracy of data from different sources – analyzing it for outliers, missing data, standard deviations etc.

Genix Digital Twin Hub

Genix Digital Twin, part of ABB’s Genix Industrial IoT and AI Suite, enables the creation of intelligent digital replicas of industrial assets and processes. What sets it apart is the Power of Contextualized Intelligence — the ability to interpret data within the full operational and system context. By combining data from OT, IT, and ET systems with domain knowledge and AI models, Genix transforms raw information into meaningful insights.
Genix Digital Twin

Genix supports five types of digital twins:

  • Status Twin provides real-time visibility into asset condition using IoT data
  • Asset Information Model Twin creates a structured, unified view of an asset by integrating data across systems
  • AI Twin (Life Twin) predicts failures and maintenance needs using machine learning
  • Operational Twin offers insights into reliability, failure modes, and decision-making support
  • Process Simulation Twin enables full system simulation using a blend of physics-based & AI model for performance improvement  
At the core of the platform is the Genix Digital Twin Modeler — a low-code environment for building and managing digital twins. Users can visually design workflows, simulate what-if scenarios, and connect twins to live and historical data. The modeler supports rapid configuration with drag-and-drop components, enabling experts to build complex models without coding.

The platform also includes a library of prebuilt digital twin templates for over 100+ asset types, allowing faster deployment and reuse across equipment classes.

With contextualized intelligence, Genix goes beyond basic monitoring. It links every data point to its role in the larger system—enabling more accurate predictions, better diagnostics, and smarter operations. Whether modeling a single asset or an entire process, Genix Digital Twin empowers users to understand, optimize, and evolve their operations with clarity and confidence.
 

Genix Copilot

Genix CoPilot

Genix Copilot is a generative AI enhancement for the ABB Genix™ Industrial IoT and AI Suite, designed to elevate industrial operations through intelligent automation, actionable insights, and seamless human-AI collaboration. 

Genix Copilot transforms operational decision-making by enabling natural language interaction.

Key highlights:

  •  Conversational interface: enables users to access data using simple, natural language
  • Role-based insights: provides real-time, relevant info to users by role
  • Faster decisions: turns data into instant, actionable insights.
At its core, Genix Copilot integrates AI-driven data processing and visualization across diverse data sources, including shop floor systems, enterprise platforms, operator inputs, unstructured content, and metadata.  The platform leverages a multi-agent architecture, featuring a Master Agent coordinating specialized sub-agents, each optimized for specific tasks. This modular design supports on-demand customization, allowing the development of tailored agents to suit unique industrial needs.

Key technical capabilities include dynamic data retrieval, dependency injection to swap default functions with custom logic, and flexible deployment across cloud, on-premises, or hybrid environments—leveraging Azure services or open-source frameworks and language models. Genix Copilot ensures robust data security and governance, making it a trustworthy solution for industrial-scale AI adoption.

By combining the power of generative AI with ABB’s industrial expertise, Genix Copilot empowers organizations to uncover hidden insights, streamline operations, and promote collaborative decision-making — transforming raw data into strategic intelligence with precision, speed, and scalability.

Select region / language